Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 3/4 x 7/16" - 3/4 x 7/16" aus Stahl, für Rollenkette nach DIN 8187 - ISO/R 606
Bill of material
Zweifachkettenrad 3/4 x 7/16", für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 322-400-032
CNSORDERNO
order number
322-400-032
KET
Sprocket
Z
Number of Teeth
32
DE
Dimensions
203.3 mm
DP
Dimensions
194.35 mm
DM
Dimensions
130 mm
D1
Dimensions
20 mm
A
Dimensions
50 mm
R3
Tooth tip rounding
19 mm
C
Width of the rounding
2.0 mm
B1
Gear width
0.0 mm
SB1
Gear width b1
10.8 mm
B2
Gear width
30.3 mm
B3
Gear width
0.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices